IESNA:LM-63-2002
[TEST]P950364
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27968
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3872.7 4375.5 4876.5 5300.4 5624 5820.6 5965.1 6115.4 6257.9 6421.7
6622.1 6837.9 7105.7 7398.5 7764.6 8286.7 9007.3 9982.2 11269.3 12916.6
15049.5 17606.2 19976.1 21351.7 21089.7 19070.5 15328.8 11120.9 7136.5 5073
3500.8 2194.5 1221.5 265.9 0 0 0
3872.7 4300.4 4755.1 5125 5400.5 5581.7 5706.9 5843.7 5988.2 6136.5
6323.4 6546.9 6807 7096 7442.9 7897.6 8508.3 9315.6 10348.3 11783.7
13654.5 15450.2 16330.7 16028.2 14966.6 13186.4 10381.1 7024.8 3793.7 2240.8
1235 553 213.9 27 0 0 0
3872.7 4256.1 4608.7 4866.9 5061.4 5179 5261.8 5369.7 5464.1 5554.7
5681.8 5851.4 6051.8 6244.4 6450.6 6703 6999.7 7356.2 7793.5 8230.9
8363.8 7924.5 6812.8 5508.4 4055.7 2814.9 1988.4 1435.4 1007.7 724.4
489.4 292.9 163.8 73.2 13.5 0 0
3872.7 4146.3 4408.3 4601 4712.7 4770.5 4811 4828.3 4816.8 4772.4
4706.9 4672.3 4633.7 4541.2 4338.9 4049.9 3749.4 3462.3 3215.7 3048
2963.3 2886.2 2780.2 2601 2464.3 2358.3 2030.7 1645.4 1086.7 761
543.3 377.6 250.5 107.9 15.4 0 0
3872.7 4036.4 4225.3 4367.8 4444.9 4464.2 4419.9 4300.4 4107.7 3857.3
3587.5 3369.8 3227.2 3140.5 3071.2 2969 2822.6 2682 2572.1 2514.3
2514.3 2529.8 2533.6 2518.2 2404.5 2154.1 1888.2 1710.9 1441.2 1157.9
840 551 300.6 117.5 7.7 0 0
3872.7 3947.8 4038.4 4142.4 4217.6 4209.8 4107.7 3909.3 3668.4 3443
3256.1 3123.2 3046.1 2988.3 2920.9 2816.8 2670.4 2493.2 2319.8 2183
2109.7 2119.4 2179.1 2219.6 2204.1 2136.7 1990.3 1753.3 1489.3 1240.8
1007.7 791.9 576.1 335.2 144.5 0 0
3872.7 3828.4 3857.3 3930.5 4011.4 4049.9 3990.2 3859.2 3712.8 3581.7
3448.8 3298.5 3142.5 2990.2 2841.9 2685.8 2514.3 2333.2 2161.8 2021.1
1895.9 1789.9 1699.4 1641.6 1624.2 1618.4 1587.6 1518.2 1398.8 1231.2
949.9 651.2 360.3 190.7 69.4 0 0
3872.7 3749.4 3678.1 3693.5 3811 3961.3 4078.8 4088.5 4005.6 3874.6
3722.4 3541.3 3331.3 3109.7 2899.7 2699.3 2508.6 2323.6 2157.9 2028.8
1934.4 1872.8 1822.7 1761 1666.6 1518.2 1364.1 1252.4 1152.2 1040.4
894 691.7 445.1 258.2 84.8 0 0
3872.7 3655 3489.3 3464.2 3579.8 3870.7 4182.9 4329.3 4285 4119.3
3920.8 3718.5 3504.7 3267.7 3030.7 2799.5 2581.8 2381.4 2206.1 2071.2
1969.1 1897.8 1868.9 1849.6 1807.2 1714.8 1603 1475.9 1346.8 1196.5
1013.4 789.9 581.9 366.1 119.5 0 0
3872.7 3564.4 3315.9 3192.5 3252.3 3545.1 3974.8 4319.7 4402.5 4258
4017.2 3786 3572.1 3348.6 3127 2905.5 2685.8 2472 2285.1 2142.5
2023 1944 1886.2 1861.2 1824.6 1757.2 1660.8 1552.9 1435.4 1304.4
1123.3 892.1 655.1 360.3 111.7 3.9 0
3872.7 3483.5 3209.9 3048 3071.2 3333.2 3730.1 4076.9 4271.5 4217.6
4015.2 3786 3572.1 3360.2 3152.1 2944 2728.2 2516.3 2331.3 2175.2
2042.3 1951.8 1884.3 1843.9 1801.5 1724.4 1610.7 1487.4 1364.1 1219.6
1040.4 805.4 585.7 312.1 84.8 0 0
3872.7 3468.1 3142.5 2917 2874.6 3048 3358.2 3712.8 3947.8 3970.9
3845.7 3651.1 3458.4 3279.2 3102 2911.2 2710.9 2508.6 2321.7 2161.8
2025 1926.7 1841.9 1764.9 1672.4 1535.6 1344.8 1123.3 915.2 743.7
574.2 383.4 233.1 117.5 9.6 0 0
3872.7 3373.7 2972.9 2656.9 2500.9 2508.6 2606.8 2739.8 2845.7 2901.6
2901.6 2832.3 2743.6 2649.2 2545.2 2435.4 2327.5 2209.9 2069.3 1924.8
1786.1 1628.1 1464.3 1321.7 1177.2 982.6 789.9 649.3 537.6 427.7
314.1 194.6 90.6 25 0 0 0
3872.7 3304.3 2843.8 2460.4 2223.4 2121.3 2088.5 2084.7 2073.1 2055.8
2019.2 1949.8 1867 1768.7 1653.1 1558.7 1466.2 1394.9 1348.7 1329.4
1304.4 1250.4 1163.7 1053.9 922.9 786.1 658.9 547.2 441.2 344.9
246.6 138.7 59.7 9.6 0 0 0
3872.7 3269.6 2757.1 2339 2063.5 1926.7 1855.4 1793.8 1724.4 1647.3
1578 1522.1 1458.5 1406.5 1344.8 1283.2 1217.7 1132.9 1038.5 959.5
878.6 805.4 741.8 691.7 635.8 566.5 489.4 412.3 329.5 252.4
171.5 107.9 52 1.9 0 0 0
3872.7 3240.7 2705.1 2275.4 1986.4 1832.3 1737.9 1647.3 1560.6 1473.9
1391.1 1319.8 1252.4 1184.9 1123.3 1063.5 1000 934.5 872.8 807.3
745.6 691.7 643.5 591.5 529.8 475.9 414.2 344.9 265.9 196.5
142.6 84.8 28.9 0 0 0 0
3872.7 3267.7 2722.4 2285.1 1972.9 1791.8 1670.5 1578 1499 1421.9
1344.8 1271.6 1196.5 1129 1067.4 1005.7 942.2 872.8 803.4 732.1
670.5 618.5 574.2 535.6 497.1 454.7 396.9 333.3 277.4 229.3
177.3 121.4 44.3 0 0 0 0
3872.7 3283.1 2741.7 2298.6 1965.2 1745.6 1616.5 1533.7 1460.4 1383.4
1310.2 1236.9 1171.4 1109.8 1052 990.3 928.7 859.3 789.9 720.6
658.9 614.6 578 547.2 510.6 460.5 393 337.2 294.8 250.5
196.5 131 52 15.4 0 0 0
3872.7 3283.1 2762.9 2315.9 1959.5 1709 1572.2 1493.2 1420 1346.8
1265.8 1196.5 1136.8 1071.2 1007.7 944.1 878.6 813.1 747.6 685.9
635.8 603.1 572.2 539.5 489.4 420 335.2 294.8 252.4 206.2
150.3 79 32.8 7.7 0 0 0
3872.7 3348.6 2845.7 2396.8 2007.6 1716.7 1562.6 1479.7 1406.5 1344.8
1273.6 1206.1 1140.6 1077 1011.5 947.9 882.4 818.8 759.1 705.2
660.9 626.2 591.5 549.1 487.5 389.2 292.9 252.4 211.9 167.6
119.5 69.4 36.6 15.4 3.9 0 0
3872.7 3387.1 2901.6 2452.7 2050 1743.7 1572.2 1481.6 1410.3 1344.8
1277.4 1211.9 1148.3 1084.7 1023.1 961.4 897.8 836.2 778.4 726.4
682.1 645.4 606.9 558.7 491.3 389.2 289 248.5 206.2 163.8
113.7 67.4 38.5 19.3 9.6 0 0
3872.7 3402.6 2938.2 2500.9 2088.5 1791.8 1579.9 1491.3 1412.3 1356.4
1292.8 1229.2 1167.6 1105.9 1046.2 988.4 926.7 865.1 807.3 749.5
703.2 664.7 624.3 579.9 497.1 395 306.3 267.8 223.5 179.2
127.2 77.1 46.2 28.9 17.3 7.7 0
3872.7 3510.5 3105.8 2687.8 2273.5 1909.4 1653.1 1510.5 1433.5 1371.8
1315.9 1258.1 1200.3 1142.5 1082.8 1023.1 963.4 901.7 845.8 791.9
743.7 699.4 655.1 605 543.3 464.3 366.1 312.1 265.9 219.6
167.6 106 65.5 42.4 30.8 15.4 0
3872.7 3591.4 3258.1 2886.2 2489.3 2111.7 1795.7 1558.7 1441.2 1371.8
1315.9 1260.1 1204.2 1146.4 1088.6 1026.9 961.4 901.7 843.9 789.9
745.6 699.4 651.2 597.3 537.6 472 396.9 333.3 287.1 240.8
192.7 138.7 71.3 42.4 27 13.5 0
3872.7 3668.4 3435.3 3140.5 2811.1 2448.8 2094.3 1753.3 1495.1 1385.3
1319.8 1260.1 1204.2 1146.4 1084.7 1025 961.4 897.8 836.2 770.7
709 651.2 597.3 547.2 504.8 454.7 393 327.5 265.9 217.7
175.3 131 73.2 32.8 17.3 5.8 0
3872.7 3791.8 3680 3508.5 3231.1 2913.2 2595.3 2271.6 1851.6 1514.4
1354.5 1279.3 1217.7 1157.9 1100.1 1040.4 978.8 917.1 853.5 786.1
722.5 658.9 601.1 547.2 495.2 441.2 383.4 327.5 265.9 202.3
156.1 109.8 69.4 36.6 17.3 7.7 0
3872.7 3918.9 3942 3918.9 3786 3577.9 3331.3 3057.7 2707 2254.2
1786.1 1439.2 1273.6 1198.4 1142.5 1088.6 1030.8 980.7 932.5 874.7
816.9 745.6 674.3 608.8 556.8 506.7 556.8 583.8 441.2 352.6
233.1 171.5 98.3 48.2 23.1 11.6 0
3872.7 4044.1 4211.8 4348.6 4402.5 4360.1 4223.3 4044.1 3876.5 3676.1
3369.8 2953.6 2466.2 1969.1 1566.4 1352.5 1290.9 1244.7 1163.7 1090.5
1034.6 984.5 913.3 861.2 907.5 942.2 793.8 603.1 366.1 273.6
204.2 148.4 100.2 57.8 28.9 9.6 0
3872.7 4171.3 4485.4 4778.2 4995.9 5121.2 5128.9 5057.6 4990.2 4969
4955.5 4897.7 4784 4641.4 4460.3 4250.3 3986.3 3734 3645.3 3976.7
4695.4 5379.4 5481.5 4751.2 3352.5 1986.4 1173.4 737.9 510.6 373.8
283.2 204.2 138.7 79 30.8 7.7 0
3872.7 4294.6 4735.8 5173.2 5539.3 5774.3 5886.1 5924.6 5963.1 6030.6
6134.6 6269.5 6431.3 6579.7 6728 6839.8 7017.1 7335 7928.4 8899.4
10159.5 11525.5 12858.8 13883.8 14003.3 13041.9 11196.1 8747.2 6107.6 3816.8
2217.6 1319.8 751.4 283.2 86.7 3.9 0
3872.7 4338.9 4849.5 5356.2 5776.3 6053.7 6192.4 6252.2 6308 6385.1
6491.1 6618.2 6783.9 6951.5 7132.7 7379.3 7733.8 8250.1 9013.1 10070.9
11475.4 13328.9 15856.8 18993.4 21016.5 20527.1 19026.2 16960.8 14731.6 12616.1
10452.4 8065.2 5520 3244.6 1315.9 331.4 0
3872.7 4371.7 4926.6 5504.6 5963.1 6263.7 6412.1 6456.4 6479.5 6491.1
6520 6558.5 6608.6 6629.8 6697.2 6847.5 7111.5 7531.5 8211.6 9211.6
10558.3 12436.9 15263.3 19417.3 24941.2 26698.3 25280.3 23598.3 21737.1 19798.8
16939.6 13236.4 9225.1 5616.3 2217.6 709 0
3872.7 4444.9 5100 5768.5 6321.5 6656.8 6753.1 6693.4 6550.8 6344.6
6117.3 5899.6 5683.8 5483.4 5385.1 5502.7 6015.2 6924.6 8024.7 9055.5
10032.3 11171 12727.8 14972.4 19270.9 24419 23369 20873.9 19236.2 18114.9
16517.6 14207.5 11099.7 7726.1 3021.1 497.1 0
3872.7 4483.4 5279.2 6007.5 6589.3 6872.5 6866.8 6622.1 6234.8 5826.3
5439.1 5115.4 4864.9 4718.5 4863 5581.7 6805.1 8300.2 9878.2 11541
13359.8 15091.9 16745 18662 21496.2 25114.6 25817.8 23952.8 21860.4 19716
17168.9 13749 9699 4695.4 1838.1 206.2 0
3872.7 4543.2 5317.7 6084.5 6678 6963.1 6841.7 6410.1 5864.9 5427.5
5038.3 4728.1 4506.6 4456.5 4874.6 5982.4 7627.8 9695.2 12244.2 15342.3
18739.1 22232.2 25723.4 28862 32428.3 35707.6 36538 35037.1 32175.9 28359.1
23340.1 16429 10662.4 5895.7 2843.8 329.5 0
3872.7 4547 5327.3 6084.5 6658.7 6913 6789.7 6369.7 5828.3 5342.7
4953.6 4649.1 4448.8 4477.7 5059.5 6365.8 8250.1 10720.2 13858.8 17430.9
21072.4 24636.8 28222.3 31917.8 36096.8 39135.2 39306.7 36909.8 32732.8 27207
21430.7 15918.4 10402.3 6051.8 2398.7 302.5 0
3872.7 4547 5308.1 6038.3 6564.3 6805.1 6776.2 6504.5 6086.5 5627.9
5219.4 4915 4705 4687.7 5146.2 6294.5 7978.5 9991.9 12344.4 14953.1
17560 20178.4 22694.6 25222.5 28686.7 32081.5 32989 31299.3 28426.6 24686.8
20511.7 15899.2 11974.5 7130.7 2707 238.9 0
3872.7 4495 5204 5868.7 6350.4 6597 6676 6631.7 6448.7 6173.2
5866.8 5572 5317.7 5180.9 5308.1 5930.4 7061.4 8519.9 10074.7 11515.9
12907 14128.5 15280.7 16891.4 19954.9 23031.8 22634.9 20022.3 17610.1 15477.2
12814.5 9629.7 6460.2 3142.5 882.4 107.9 0
3872.7 4493.1 5127 5710.7 6132.7 6367.8 6502.6 6589.3 6633.6 6647.1
6624 6558.5 6477.6 6388.9 6375.5 6531.5 7009.3 7845.5 9017 10350.2
11878.1 13774 16278.7 19531 22949 23592.5 20012.7 15465.6 11375.3 8282.9
6500.7 4749.3 3444.9 2026.9 564.5 23.1 0
3872.7 4387.1 4920.8 5412.1 5770.5 5986.3 6146.2 6284.9 6414 6577.8
6755 6932.3 7157.7 7373.5 7666.4 8103.7 8733.7 9633.5 10995.7 12853
15122.7 17756.5 20885.5 24384.4 25638.6 23790.9 19423.1 14575.5 9843.5 7099.9
5136.6 3427.6 2063.5 475.9 11.6 0 0
3872.7 4375.5 4876.5 5300.4 5624 5820.6 5965.1 6115.4 6257.9 6421.7
6622.1 6837.9 7105.7 7398.5 7764.6 8286.7 9007.3 9982.2 11269.3 12916.6
15049.5 17606.2 19976.1 21351.7 21089.7 19070.5 15328.8 11120.9 7136.5 5073
3500.8 2194.5 1221.5 265.9 0 0 0
